??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-140-05/L-M8
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS L-140-05/L-M8
VERF
Availability
Available
BC
Order code
BIS00KR
TC
Product identifier
BIS L-140-05/L-M8
PX
Product view
44666_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.015 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (125 kHz), Dimension = Ø 22 x 21 mm, Communication = Read/Write, UID serial number, read-only = 4 Byte, User data, read/write = 192 Byte, Memory type = PROM, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -25...95 °C, Ambient temperature = -25...85 °C, Housing material = Steel, PA 12, GF30, coated, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.